Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.000 | |
| A dimension MM | 127.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-32-32SV | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.165 | |
| Hose cut off factor MM | 54.991 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 42.977 | |
| Product height in | 2.559 | |
| Product height mm | 64.999 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width mm | 64.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 2-11.5 | Z 2-11.5 |
