Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.984 | |
| A dimension MM | 152.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-40-40XZ | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.755 | |
| Hose cut off factor MM | 69.977 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.125 | |
| Inside diameter MM | 53.975 | |
| Product height in | 2.952 | |
| Product height mm | 74.981 | |
| Product length in | 5.984 | |
| Product length mm | 151.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 74.981 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 2-11.5 | Z 2-11.5 |
