Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.980 | |
| A dimension MM | 152.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-40-40Z | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End connection hex size MM | 74.930 | |
| End size 1 | -40 | -40 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.750 | |
| Hose cut off factor MM | 70.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.120 | |
| Inside diameter MM | 54.000 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 5.980 | |
| Product length mm | 151.892 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 2 1/2-8 NPTF | 2 1/2-8 NPTF |
