Winner by Danfoss
15611-48-48DAZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611-48-48DAZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 76.2 mm | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3 IN | |
| End Size 2 | 3.0315 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 90 mm | |
| Hose cut-off factor | 67 mm | |
| Hose dash size | -48 | |
| Inside diameter | 67 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 88.608 mm | |
| Product Diameter | 88.608 mm | |
| Product Height | 103.92 mm | |
| Product Length/Depth | 160 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.496 dm³ | |
| Product Width | 90 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3-8 IN | |
| Trade Name | 2-Piece |