Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.299 | |
| A dimension MM | 160.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-48-48XZ | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -48 | -48 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.972 | |
| Hose cut off factor MM | 75.489 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.637 | |
| Inside diameter MM | 66.980 | |
| Product height in | 3.543 | |
| Product height mm | 89.992 | |
| Product length in | 6.299 | |
| Product length mm | 159.995 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.543 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 3-8 | Z 3-8 |
