Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.988 | |
| A dimension MM | 50.495 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F02-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -2 | -2 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.885 | |
| Hose cut off factor MM | 22.479 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.472 | |
| Product height mm | 11.989 | |
| Product length in | 1.988 | |
| Product length mm | 50.495 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 11.989 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
