Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.990 | |
| A dimension MM | 50.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 12.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F02-04ZF | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.472 | |
| End connection hex size MM | 11.989 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.890 | |
| Hose cut off factor MM | 22.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.540 | |
| Product height mm | 13.716 | |
| Product length in | 1.990 | |
| Product length mm | 50.546 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.988 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191571 |
