Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.530 | |
| A dimension MM | 64.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F08-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.520 | |
| Product length mm | 64.008 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
