Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.826 | |
| A dimension MM | 71.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F12-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.488 | |
| Hose cut off factor MM | 37.795 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 2.826 | |
| Product length mm | 71.780 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
