Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.030 | |
| A dimension MM | 77.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 30.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F12-12ZF | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.030 | |
| Product length mm | 76.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191632 |
