Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.251 | |
| A dimension MM | 82.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F16-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.736 | |
| Hose cut off factor MM | 44.094 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.251 | |
| Product length mm | 82.575 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |
