Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.680 | |
| A dimension MM | 93.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 36.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-F16-16ZF | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.068 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.830 | |
| Hose cut off factor MM | 46.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.000 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 3.680 | |
| Product length mm | 93.472 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191649 |
