Winner by Danfoss
15611-F20-20ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611-F20-20ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 31.7 mm | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1.2795 IN | |
| End type 1 | NPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 46 mm | |
| Hose cut-off factor | 50.5 mm | |
| Hose dash size | -20 | |
| Inside diameter | 27 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 41.985 mm | |
| Product Diameter | 41.985 mm | |
| Product Height | 53.1 mm | |
| Product Length/Depth | 103.4 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 252.565 cm³ | |
| Product Weight | .399 kg | |
| Product Width | 46 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11.5 | |
| Trade Name | 2-Piece |