Winner by Danfoss
15611-F24-24ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611-F24-24ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.5 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/2 IN | |
| End Size 2 | 1.433 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 50 mm | |
| Hose cut-off factor | 51 mm | |
| Hose dash size | -24 | |
| Inside diameter | 32 mm | |
| Item type | Fitting Assembly | |
| Outside diameter | 48.054 mm | |
| Product Diameter | 48.054 mm | |
| Product Height | 48.054 mm | |
| Product Length/Depth | 119 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 274.793 cm³ | |
| Product Weight | .543 kg | |
| Product Width | 48.054 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11.5 IN | |
| Trade Name | 2-Piece |