
Winner by Danfoss
15611Y-F06-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611Y-F06-06Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | EC110, EC210, FC686, FC687, GH663, GH781, GH793 |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 3/8 IN |
| End type 1 | NPT |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | .748 in |
| Hose cut-off factor | 1.142 in |
| Hose dash size | -6 |
| Item type | Nipple Assembly |
| Outside diameter | 1.074 in |
| Product Diameter | 1.075 in |
| Product Height | 1.075 in |
| Product Length/Depth | 2.32 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.681 in³ |
| Product Weight | .18 lb |
| Product Width | 1.075 in |
| Sub-brand | None |
| Thread sealant | Yes |
| Thread Size 1 | Z 3/8-18 |
| Trade Name | 1-Piece |