Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.070 | |
| A dimension MM | 103.500 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15612-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.870 | |
| Hose cut off factor MM | 47.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.636 | |
| Product height mm | 41.560 | |
| Product length in | 4.074 | |
| Product length mm | 103.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 36.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
