Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.900 | |
| A dimension MM | 124.500 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15612N-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -24 | -24 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.180 | |
| Hose cut off factor MM | 55.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.271 | |
| Product height mm | 57.700 | |
| Product length in | 4.901 | |
| Product length mm | 124.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 50.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 1/2-11 1/2 NPT | 1 1/2-11 1/2 NPT |
