Winner by Danfoss
15612Y-F08-08Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15612Y-F08-08Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2755, GH506, GH493 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | .866 in | |
| Hose cut-off factor | 1.358 in | |
| Hose dash size | -8 | |
| Item type | Nipple Assembly | |
| Outside diameter | 1.18 in | |
| Product Diameter | 1.18 in | |
| Product Height | 1.181 in | |
| Product Length/Depth | 2.874 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.009 in³ | |
| Product Weight | .3 lb | |
| Product Width | 1.181 in | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | Z 1/2-14 | |
| Trade Name | 1-Piece |