Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.351 | |
| A dimension MM | 110.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15613-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.886 | |
| Hose cut off factor MM | 47.904 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.749 | |
| Inside diameter MM | 19.025 | |
| Product height in | 1.496 | |
| Product height mm | 37.998 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 1-11.5 | Z 1-11.5 |
