Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.500 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15613-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.496 | |
| End connection hex size MM | 38.000 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.880 | |
| Hose cut off factor MM | 47.900 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.724 | |
| Product height mm | 43.800 | |
| Product length in | 4.350 | |
| Product length mm | 110.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Product width mm | 38.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
