Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.370 | |
| A dimension MM | 162.000 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15613-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.559 | |
| End connection hex size MM | 65.000 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 61.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.610 | |
| Inside diameter MM | 41.000 | |
| Product height in | 2.952 | |
| Product height mm | 75.000 | |
| Product length in | 6.378 | |
| Product length mm | 162.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.559 | |
| Product width mm | 65.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 2-11 1/2 NPT | 2-11 1/2 NPT |
