Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.417 | |
| A dimension MM | 163.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.560 | |
| Backup hex size MM | 65.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15613N-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.560 | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.400 | |
| Hose cut off factor MM | 60.960 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 40.996 | |
| Product height in | 2.559 | |
| Product height mm | 64.999 | |
| Product length in | 6.417 | |
| Product length mm | 162.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.559 | |
| Product width mm | 64.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 2-11.5 | Z 2-11.5 |