Winner by Danfoss
15615-08-08SR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15615-08-08SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .866 in | |
| Hose cut-off factor | 1.421 in | |
| Hose dash size | -8 | |
| Inside diameter | .28 in | |
| Item type | Nipple | |
| Product Height | 1 in | |
| Product Length/Depth | 2.322 in | |
| Product material | 304 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.011 in³ | |
| Product Weight | .165 lb | |
| Product Width | .866 in | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | Z1/2-14 | |
| Trade Name | 2-Piece |