Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.165 | |
| A dimension MM | 80.391 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15615-20-20SR | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.866 | |
| Hose cut off factor MM | 47.396 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.874 | |
| Inside diameter MM | 22.200 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 3.165 | |
| Product length mm | 80.391 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 1 1/4-11.5 | Z 1 1/4-11.5 |