
Danfoss
1562X6X4G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1562X6X4G
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1 3/16 IN |
| End Size 2 | 1 3/16 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .38 in |
| Item type | NPTF Female/NPTF Female Union |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .38 in |
| Product Length/Depth | 1.33 in |
| Product material | Plastic |
| Product Type | Union Connector |
| Product Volume | .192 in³ |
| Product Weight | .025 lb |
| Product Width | .38 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Thread Size 2 | 1 3/16-12 |
| Trade Name | Molded Compression Tube Products |
| Tube OD 1 | .375 in |
| Tube OD 2 | .25 in |
| UNSPSC | 40183100 |
| UPC | 757522138178 |