
Danfoss
1564X10G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1564X10G
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Female |
| End Size 1 | 5/8 IN |
| End Size 2 | 5/8 IN |
| End Size 3 | 5/8 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| End Type 3 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .359 in |
| Item type | Line/Hose/Tube Female/Line/Hose/Tube Female/Line/Hose/Tube Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.65 in |
| Product Length/Depth | 2.56 in |
| Product material | Nylon |
| Product Type | Union Tee |
| Product Volume | 3.434 in³ |
| Product Weight | .11 lb |
| Product Width | .813 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 3 | NA |
| Trade Name | Molded Compression Products |
| Tube OD 1 | .625 in |
| Tube OD 2 | .625 in |
| Tube OD 3 | .625 in |
| UNSPSC | 40183100 |
| UPC | 757522726153 |