![Danfoss Molded Compression Tube Products Female Connector 1566X [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318040%2FID463022680287-0101_preview.jpg&w=1920&q=75)
Danfoss
1566PX6X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1566PX6X8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/2 IN |
| End type 1 | BSPP |
| End type 2 | BSPP |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 1.04 in |
| Item type | BSPP Male to BSPP Female Straight Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.045 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.04 in |
| Product Length/Depth | 1.27 in |
| Product material | Plastic (Polypropylene) |
| Product Type | Female Connector |
| Product Volume | 1.374 in³ |
| Product Weight | .045 lb |
| Product Width | 1.04 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-19 |
| Thread Size 2 | 1/2-14 |
| Trade Name | Molded Compression Tube Products |
| Tube OD 1 | .37 in |
| Tube OD 2 | .5 in |
| UNSPSC | 40183100 |
| UPC | 757522722926 |