BOOT
1568-K9684
Tools1568-K9684 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD BOOT | Rod boot |
| Product height in | | 3.563 |
| Product height mm | | 90.487 |
| Product length in | | 14.910 |
| Product length mm | | 378.714 |
| Product width in | | 3.563 |
| Product width mm | | 90.487 |