Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
156964
31-156 STEEL BALL 0.1562"
156964
Tools
Add to comparison
Add to comparison
156964
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.156
Product height mm
3.967
Product length in
0.156
Product length mm
3.967
Product width in
0.156
Product width mm
3.967
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm