Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 29,803 N | |
| Material | 302-304 STAINLESS STEEL | 302-30 |
| Number of active Coils | 14,60 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 2,2352 mm | |
| Spring, Length Test | 13,3096 mm | |
| Spring, Length unloaded | 17,9070 mm | |
| Spring, Outside Diameter | 3,7084 mm | |
| Spring, Rate | 6,637 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7366 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |