Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 9,074 N |
| Material | MUSIC WIRE |
| Number of active Coils | 17,98 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 3,3020 mm |
| Spring, Length Test | 18,6944 mm |
| Spring, Length unloaded | 22,4790 mm |
| Spring, Outside Diameter | 4,8260 mm |
| Spring, Rate | 2,769 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7620 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |