SPRING
156H0043
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0043
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 153,019 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,5890 mm |
| Spring, Length Test | 19,0500 mm |
| Spring, Length unloaded | 29,9720 mm |
| Spring, Outside Diameter | 18,4150 mm |
| Spring, Rate | 14,010 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1590 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |