Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 69,837 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,56 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 7,6200 mm |
| Spring, Length Test | 22,9616 mm |
| Spring, Length unloaded | 32,5120 mm |
| Spring, Outside Diameter | 10,6680 mm |
| Spring, Rate | 7,319 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5240 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |