Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 59,161 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 21,9964 mm |
| Spring, Length Test | 38,1000 mm |
| Spring, Length unloaded | 47,4472 mm |
| Spring, Outside Diameter | 27,0764 mm |
| Spring, Rate | 6,322 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,5400 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |