Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 176,594 N |
| Material | MUSIC WIRE |
| Number of active Coils | 16,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,2992 mm |
| Spring, Length Test | 46,9900 mm |
| Spring, Length unloaded | 55,9816 mm |
| Spring, Outside Diameter | 10,4648 mm |
| Spring, Rate | 19,649 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0828 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |