SPRING
156H0048
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0048
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 53,379 N |
| Material | ASTM A228 |
| Number of active Coils | 2,40 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 15,3924 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 21,4884 mm |
| Spring, Outside Diameter | 19,2532 mm |
| Spring, Rate | 11,051 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9304 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |