SPRING, PORT LOCKOUT
156H0049
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0049
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 111,206 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,90 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 17,3228 mm |
| Spring, Length Test | 43,1800 mm |
| Spring, Length unloaded | 53,7718 mm |
| Spring, Outside Diameter | 12,4968 mm |
| Spring, Rate | 10,508 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4130 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |