SPRING, DETENT
156H0054
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0054
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 40,034 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,30 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,8072 mm |
| Spring, Length Test | 24,8666 mm |
| Spring, Length unloaded | 26,7970 mm |
| Spring, Outside Diameter | 10,2108 mm |
| Spring, Rate | 22,504 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |