SPRING, FLOAT,do not order
156H0055
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0055
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 146,791 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,10 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 23,0886 mm |
| Spring, Length Test | 36,0680 mm |
| Spring, Length unloaded | 62,2554 mm |
| Spring, Outside Diameter | 28,6258 mm |
| Spring, Rate | 5,604 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,7686 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |