SPRING, CENTERING,do not order
156H0056
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0056
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 146,791 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,70 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 25,4508 mm |
| Spring, Length Test | 27,9908 mm |
| Spring, Length unloaded | 54,1782 mm |
| Spring, Outside Diameter | 30,9880 mm |
| Spring, Rate | 5,604 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,7686 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |