Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 18,238 N | |
| Material | 17-7 STAINLESS STEEL | 17-7 STAI |
| Number of active Coils | 10,00 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 4,6228 mm | |
| Spring, Length Test | 14,3510 mm | |
| Spring, Length unloaded | 25,4000 mm | |
| Spring, Outside Diameter | 6,0960 mm | |
| Spring, Rate | 1,891 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7366 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |