SPRING, PRIORITY #1
156H0058
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories
156H0058
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 65,000 N |
| Material | CHROME SILICON |
| Number of active Coils | 6,30 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 7,9000 mm |
| Spring, Length Test | 19,8000 mm |
| Spring, Length unloaded | 25,7000 mm |
| Spring, Outside Diameter | 11,0000 mm |
| Spring, Rate | 11,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |