SPRING
156H0062
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories
156H0062
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | 2,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 11,9380 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 4,3180 mm |
| Spring, Outside Diameter | 13,4620 mm |
| Spring, Rate | 0,841 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7620 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |