SPRING, O.D. .381
156H0073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0073
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 53,379 N |
| Material | MUSIC WIRE |
| Number of active Coils | 15,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 6,5786 mm |
| Spring, Length Test | 40,6400 mm |
| Spring, Length unloaded | 48,4124 mm |
| Spring, Outside Diameter | 9,6774 mm |
| Spring, Rate | 6,865 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5494 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |