SPRING, O.D. .750
156H0074
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0074
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 66,723 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 15,2400 mm |
| Spring, Length Test | 19,3040 mm |
| Spring, Length unloaded | 28,4480 mm |
| Spring, Outside Diameter | 19,0500 mm |
| Spring, Rate | 7,390 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |