Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 97,861 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 14,3764 mm |
| Spring, Length Test | 22,7584 mm |
| Spring, Length unloaded | 48,2600 mm |
| Spring, Outside Diameter | 18,0340 mm |
| Spring, Rate | 3,853 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8288 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |