SPRING DETENT,OD .310,ID .200,COILS 11.5
156H0078
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0078
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 54,713 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,0800 mm |
| Spring, Length Test | 21,5900 mm |
| Spring, Length unloaded | 25,4254 mm |
| Spring, Outside Diameter | 7,8740 mm |
| Spring, Rate | 14,243 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3970 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |