Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 120,102 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 27,0510 mm |
| Spring, Length Test | 32,6898 mm |
| Spring, Length unloaded | 56,8960 mm |
| Spring, Outside Diameter | 32,3850 mm |
| Spring, Rate | 4,939 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6670 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |