SPRING K/O ,OD .250,ID .190,COILS 6.5
156H0081
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0081
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,893 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 4,8260 mm |
| Spring, Length Test | 10,0330 mm |
| Spring, Length unloaded | 11,1506 mm |
| Spring, Outside Diameter | 6,3500 mm |
| Spring, Rate | 4,413 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7620 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |