SPRING DETENT,OD .370,ID .220,COILS 11.3
156H0086
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
156H0086
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 102,309 N |
| Material | CHROME SILICON |
| Number of active Coils | 9,30 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 5,5880 mm |
| Spring, Length Test | 26,9240 mm |
| Spring, Length unloaded | 29,9720 mm |
| Spring, Outside Diameter | 9,3980 mm |
| Spring, Rate | 33,572 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |